text.skipToContent text.skipToNavigation

Catalog No. : F04753/REPL

Description:  GASKET FOR 60 AMP MG ADAPT

UPC: 708917338864

Gasket for 60Amp Receptacle, Material Neoprene
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rubber molded gasket

Specifications

Material

Neoprene

Classifications

Brand Name

Russellstoll

Dimensions

Thickness

3/32 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant