text.skipToContent text.skipToNavigation

Catalog No. : F04221

Description:  REPL INT ASSY FOR 3934

UPC: 708917309734

Interior Connector Assembly - Rating 20A, 4 Pole, 600V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

20 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

20 A

Number of poles

4