text.skipToContent text.skipToNavigation

Catalog No. : F04220

Description:  INTERIOR ASSY,SE,20A,2P3W

UPC: 708917177203

Interior Assembly, 20 Amps, 2 Pole 3 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

20 Amps

Classifications

Brand Name

Russellstoll