text.skipToContent text.skipToNavigation

Catalog No. : F04212

Description:  INT ASSY,SE,3P4W,20A,600V

UPC: 708917308263

Plug Interior Assembly - Rating 20A, 3 Pole 4 Wire, 600V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

20 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

20 A

Number of poles

3