text.skipToContent text.skipToNavigation

Catalog No. : F.HY.12

Description:  HYBRID-SHIELD BRAID CU/PES NW12

UPC: 786209624918

Tin Plated Copper with Polyester Monofilament Hybrid Screening Braid - Fits to Conduit Size NW 12, Color Metal/Red
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Medium

Material

Tin-Plated Copper with Polyester Screening

Color

Metallic Red

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW12

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant