text.skipToContent text.skipToNavigation

Catalog No. : F.CU.20

Description:  SHLDING BRAID CU/TIN-PL NW20 36X7

UPC: 786209980441

Tin Plated Copper Screening Braid - NW 20, Wiring 36 X 7 X .16
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Medium

Material

Tin-Plated Copper

Color

Metallic

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW20

Length

100 m

Compliance and Certifications

RoHS RoHS3 Compliant
POPs POPs 28 Compliant