text.skipToContent text.skipToNavigation

Catalog No. : F.CK.50

Description:  SHLDING BRAID CU/TIN-PL NW50 36X14

UPC: 786209998873

Tin Plated Copper Screening Braid - NW 50, Wiring 36 X 14 X .30
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Medium

Material

Tin-Plated Copper

Color

Metallic

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW50

Length

25 m

Compliance and Certifications

POPs POPs 28 Compliant