text.skipToContent text.skipToNavigation

Catalog No. : F.CK.30

Description:  SHLDING BRAID CU/TIN-PL NW30 48X20

UPC: 786209956019

Tin Plated Copper Screening Braid - NW 30, Wiring 48 X 20 X .15
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Medium

Material

Tin-Plated Copper

Color

Metallic

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW30

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant