text.skipToContent text.skipToNavigation

Catalog No. : F.CK.10

Description:  SHLDING BRAID CU/TIN-PL NW10 24X7

UPC: 786209955968

Tin Plated Copper Screening Braid - NW 10, Wiring 24 X 7 X .14
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Medium

Material

Tin-Plated Copper

Color

Metallic

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW10

Length

100 m

Compliance and Certifications

POPs POPs 28 Compliant