text.skipToContent text.skipToNavigation

Catalog No. : F.CK.06

Description:  SHIELDING BRAID COPPER TIN-PL NW06

UPC: 786210180342

Tin Plated Copper Screening Braid - NW 6, Wiring 16 X 7 X .12
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Medium

Material

Tin-Plated Copper

Color

Metallic

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW06

Length

6 m

Compliance and Certifications

POPs POPs 28 Compliant