text.skipToContent text.skipToNavigation

Catalog No. : F.CK.03

Description:  SHLDING BRAID CU/TIN-PL NW03 16X5

UPC: 786209955944

Tin Plated Copper Screening Braid - NW 3, Wiring 16 X 5 X .12
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Medium

Material

Tin-Plated Copper

Color

Metallic

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW03

Length

100 m

Compliance and Certifications

POPs POPs 28 Compliant