text.skipToContent text.skipToNavigation

Catalog No. : F.66.50SW

Description:  BRD HOSE 90COVR PA6.6 125C NW50 BLK

UPC: 786209956637

Black Braided Hose, (F66) Material - Polyamide 6,6, Conduit Size NW - 50
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • High temperature stability
  • Self extinguishing UL 94 V2
  • Free from halogens
  • Rail
  • Industry, aviation, construction of vehicles and trains
  • For bundling and protection of electrical wires and cables

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Medium

Material

Polyamide/Nylon 6.6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW50

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Marketing Brochure

Click here