text.skipToContent text.skipToNavigation

Catalog No. : F.304.29

Description:  BRD HOSE 304 STAINLESS STL NW29

UPC: 786209956378

Stainless Steel Braided Hose - Braid Specification 36x11x.3, Fits to Conduit Size NW 29
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Medium

Material

Stainless Steel

Color

Metallic

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW29

Length

20 m

Compliance and Certifications

POPs POPs 28 Compliant