Catalog No. : F-WSW-US
Description: ONE GANG AIRTIGHT BOX CSA/UL
UPC: 772197003361
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Outlet box |
|
Application |
For use with non-metallic sheathed cable |
Specifications
|
Material |
Non-metallic |
|
Color |
Gray |
|
Cubic Capacity |
18 cu in |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Carlon / Nutek |
|
Sub Brand |
Nutek |
|
Standard |
UL E11461 , CSA 5043 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043 | 441101 | N/A | 1390394_2019-09-13 | N/A |
| UL | E11461 | N/A | QCMZ | N/A | N/A |
| UL | R9140 | N/A | CEYY QBWY | N/A | N/A |
|
Mounting method |
Other |
|
Shape |
Rectangular |
|
Construction type |
Device connection box (round/square) |
|
Equipped with |
None |
|
Length |
3.75 inch |
|
Width |
2.25 inch |
|
Mounting switching equipment |
Screwing |
|
With screws |
N |
|
Pipe locking |
N |
|
Pipe locking optional |
N |
|
Inlet from the rear |
N |
|
Material |
Plastic |
|
Colour |
Grey |
|
Cover model |
None |
|
Sealable |
N |
|
Circuit integrity |
None |
|
Nozzle |
None |
|
Special application |
None |
Documents/Support Tools
|
Sales Drawing |