Catalog No. : F-WSW
Description: ONE GANG AIRTIGHT DEVICE BOX
UPC: 772197000391
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
Category |
Outlet box |
Application |
For use with non-metallic sheathed cable |
Specifications
Material |
Non-metallic |
Color |
Gray |
Cubic Capacity |
18 cu in |
Knockouts |
0 |
Classifications
Brand Name |
Carlon / Nutek |
Sub Brand |
Nutek |
Standard |
CSA 5043 |
Mounting method |
Other |
Shape |
Rectangular |
Construction type |
Device connection box (round/square) |
Equipped with |
None |
Length |
3.75 inch |
Width |
2.25 inch |
Mounting switching equipment |
Screwing |
With screws |
N |
Pipe locking |
N |
Pipe locking optional |
N |
Inlet from the rear |
N |
Material |
Plastic |
Colour |
Grey |
Sealable |
N |
Documents/Support Tools
Sales Drawing |