text.skipToContent text.skipToNavigation

Catalog No. : EZS3-G

Description:  SEALING FTG EZS FEM HUB 1IN GRAY

UPC: 704508375492

PVC Coated Conduit Sealing Fitting for Sealing at Any Angle, EZS Series, Female Hub, Hub Size 1 Inch/27 Metric, Turning Radius 2-1/8 Inch, Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit fitting body

Special Features

PVC Coating Bonded to Exterior

Application

Restricts the Passage of Gases, Vapors and Flames at Atmospheric Pressure and Normal Ambient Temperatures

Specifications

Material

Aluminum

Finish

PVC Coated

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Hub Size

1 in , 27 mm

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here