text.skipToContent text.skipToNavigation

Alternate Catalog No. : EZC 8500 SLC V1

Catalog No. : EZC8500SLCV1

Description:  AL TFR CONN NO6-500 8 COND V1

UPC: 783786723287

EZ Mount Aluminum Insulated Transformer Connector, #6 - 500 kcmil, Aluminum and Copper, Stud 5/8 inch and 1 inch, Eight Conductor, with Oxide Inhibitor V1 Option
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Quick-Disconnect Connectors are Easy to Install or Remove
  • Dual-Rated to Accept Alminum or Copper Conductors
  • Wide Cable Ranges Provide Connections for Cables Ranging from #6 to 500 kcmil and for Street Lights Ranging from S/L #14 to #2
  • Clear Slide-On PVC Insulating Cover on EZC Series Enables Safe and Time-Saving Installations and Disconnects
  • Meets or Exceeds ANSI C119.4 Specifications
  • RUS Accepted

Descriptors

Category

Electrical underground bus connector

Special Features

Uninsulated In-Line Bar. Quick Disconnect Connectors are easy to install or remove. Dual rated to accept Aluminum or Copper Conductors. Street Light cable range from 14 to 2. Clear slide-on PVC insulating cover enables safe and time-saving installations and disconnects.

Application

Padmount Distribution Transformer

Specifications

Connection

Mechanical

Conductor Range

#6 to 500 kcmil

Number Of Conductors

8

Material

Aluminum

Insulation

PVC Cover

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

10-3/4 inches

Documents/Support Tools

SDS

Click here