text.skipToContent text.skipToNavigation

Alternate Catalog No. : EZB 6500 SLC

Catalog No. : EZB6500SLC

Description:  AL TRANS CONN 6-500 INLINE 6OUTL OI

UPC: 783786723188

Aluminum Universal Quick Disconnect Transformer Connectors-EZB Series Uninsulated In-Line Bar, cable range 6-500, S/L 14-2, length 8-3/4 inch, stud size 5/8 & 1 inch, outlets 6, Oxide Inhibitor
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Quick-Disconnect Connectors are Easy to Install or Remove
  • Dual-Rated to Accept Alminum or Copper Conductors
  • Wide Cable Ranges Provide Connections for Cables Ranging from #6 to 500 kcmil and for Street Lights Ranging from S/L #14 to #2
  • Meets or Exceeds ANSI C119.4 Specifications
  • RUS Accepted

Descriptors

Category

Electrical underground bus connector

Special Features

Uninsulated In-Line Bar. Quick Disconnect Connectors are easy to install or remove. Dual rated to accept Aluminum or Copper Conductors. Street Light cable range from 14 to 2.

Application

Padmount Distribution Transformer

Specifications

Connection

Mechanical

Conductor Range

#6 to 500 kcmil

Number Of Conductors

6

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

8-3/4 inches

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here