text.skipToContent text.skipToNavigation

Alternate Catalog No. : EZB 4500 SLC

Catalog No. : EZB4500SLC

Description:  AL UNIV QUICK DISC XFMR CONNECTOR

UPC: 75114373128

Aluminum Universal Quick Disconnect Transformer Connector, Main #6-500 kcmil, Streetlight #14-#12, Aluminum and Copper, 4 Conductor plus 1 Streetlight.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Quick-Disconnect Connectors are Easy to Install or Remove
  • Dual-Rated to Accept Alminum or Copper Conductors
  • Wide Cable Ranges Provide Connections for Cables Ranging from #6 to 500 kcmil and for Street Lights Ranging from S/L #14 to #2
  • Meets or Exceeds ANSI C119.4 Specifications
  • RUS Accepted

Descriptors

Category

Electrical underground bus connector

Specifications

Connection

Mechanical

Conductor Range

#6 to 500 kcmil

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

6.750 Long

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here