text.skipToContent text.skipToNavigation

Alternate Catalog No. : EZ 5912-7 R

Catalog No. : EZ5912-7R

Description:  SLIP ON COVER

UPC: 783786852253

Clear PVC Boot, Slip on Cover, 4.5 inch X 8.25 inch length x 3.25 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Clear PVC Drop-On Insulating Cover

Descriptors

Category

Connector and cable seal

Special Features

Insulating Clear Slip-On PVC Cover. 4.5 inch X 8.25 inch length x 3.25 inch.

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant