text.skipToContent text.skipToNavigation

Alternate Catalog No. : EZ 5912-7

Catalog No. : EZ5912-7

Description:  INSUL BOOT CLEAR PVC Z5033/Z5035

UPC: 783786723362

Clear PVC Insulating Boot for Aluminum Quick Disconnect Z-EZSL Series for Catalog Number(s) Z5033EZSL, Z5035EZSL. Length 7 inches x 4.5 inch x 3.2 inch. Wildlife Cover.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Clear PVC Drop-On Insulating Cover

Descriptors

Category

Connector and cable seal

Special Features

for Aluminum Quick Disconnect Z-EZSL Series, Insulating Clear Slip-On PVC Cover, Length 7 inches x 4.5 inch x 3.2 inch.

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant