text.skipToContent text.skipToNavigation

Alternate Catalog No. : EZ 5912-13

Catalog No. : EZ5912-13

Description:  CLEAR PVC INSULATING BOOT 7X3-5/8IN

UPC: 783786723324

Insulating Boot, Clear PVC, 6.906 inch long not counting Shroud x 3-5/8 inch wide. Twelve 3/8 inch Diameter Thru Holes - Two Rows of Six on one side. Other Side has Two Rows of Four - 1 inch Half-Moon Cuts and One 7/16 inch Diameter Thru Hole.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Clear PVC Drop-On Insulating Cover

Descriptors

Category

Connector and cable seal

Special Features

Shrouded Cover, Insulating Clear Slip-On PVC Cover, 6.906 inch long not counting Shroud

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant