text.skipToContent text.skipToNavigation

Catalog No. : EZ209SS6

Description:  STRUT, Z SHAPE FITTING FOR E CHAN

UPC: 616013114070

Made or assembled in Canada.

Support, Z Shape, Base Length 1-7/8 Inch, Height 2-7/16 Inch, Width 1-5/8 Inch, Hole Diameter 1 Inch, Type 316 Stainless Steel, For E Series Channel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Angle brackets

Specifications

Material

Stainless Steel

Number Of Holes

2

Classifications

Brand Name

Superstrut

Dimensions

Height

2-7/16 in

Width

1-5/8 in

Thickness

1/4 in

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Z-element

With screw accessories

N

Material

Steel

Stainless steel, pickled

N

Documents/Support Tools

Sales Drawing

Click here