Catalog No. : EZ-MP34
Description: METALLIC POLY. 3/4IN W TAPE 18FT L
UPC: 786210900810
EZL Wire Marker Label for flat applications, Metallic Permanent Polyester, 3/4 inch, 18 feet length
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Perfect for wire and cable. Print heat-shrink sleeves on the spot.
- Clear, non smudging lettering. Chemical/solvent resistant. Available in yellow, white, and metallic markers.
- Easy to peel, split-back design.
Descriptors
|
Category |
Wire labeling tool and printer |
|
Special Features |
Perfect for wire and cable. Print heat-shrink sleeves on the spot. |
Classifications
|
Brand Name |
EZ-Code |
ETIM Classification
ETIM
EC001288 Labelling material
|
Self-adhesive |
Y |
|
Text |
Unprinted |
|
Colour |
Metallic |
|
Transparent |
N |
|
Length |
5486.4 mm |
|
Width |
19.05 mm |