text.skipToContent text.skipToNavigation

Alternate Catalog No. : EZ-CK SS IEEE DIEKIT

Catalog No. : EZ-CKSSIEEEDIEKIT

Description:  C/W CASE AND STAINLESS DIES IEEE

UPC: 75114407021

Stainless Steel IEEE Die Kit with Plastic Case, includes Die Adapter and 12-14 Ton Dies (Brown 87H .788-.804 gauging, Purple and Olive 54 .536-.552 gauging, Red 71 .708-.724 gauging, No Color/Black 80H .788-.804 gauging, White 66 .658-.674 gauging) and 15 Ton Tool Die and EZ-Ground IEEE Die Set
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Special Features

Plastic Case

Application

12-14 Ton

Specifications

Material

Stainless Steel

Classifications

Brand Name

Blackburn