text.skipToContent text.skipToNavigation

Alternate Catalog No. : EZ-CK SS DIEKIT

Catalog No. : EZ-CKSSDIEKIT

Description:  C/W CASE AND STAINLESS DIES

UPC: 75114217040

Stainless Steel Die Set, 15 Dies from #2 AWG thru 750 kcmil Copper Conductors and #2 AWG thru 650 kcmil Aluminum Conductors
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire terminal connector kit

Specifications

Material

Stainless Steel

Insulation

None

Classifications

Brand Name

Application Tooling

Documents/Support Tools

Sales Drawing

Click here