Catalog No. : EYVF-33
Description: 1INCH FEMALE SEAL.FTG,ALUM,VERT,XP
UPC: 42269390607
1 Inch Vertical Sealing Fitting, Die Cast Aluminum, Packaged with an Adequate Amount of Sealing Compound and Plugs Installed, Suitable for Hazardous Locations, Unit Quantity 4
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Precision NPT threaded hubs allow trouble-free field installation for rigid or IMC conduit.
- Large opening provides maximum working room for creating dam and seal pouring to speed up installation and compact design permits close construction of parallel conduit runs.
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
Precision Cast and Machined Surfaces Permit Safer Wire Pulling |
|
Application |
Limits Flames and/or Explosions to Area within Electrical System Where They Originate |
Specifications
|
Material |
Iron |
|
Finish |
Zinc-Plated with Aluminum Acrylic Paint |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E34438, CSA |
Dimensions
|
Hub Size |
1 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 42843 | 441803 | N/A | N/A | N/A |
| UL | E34438 | N/A | N/A | N/A | N/A |