text.skipToContent text.skipToNavigation

Catalog No. : EYSX51-G

Description:  EXPANDED SEALING FTG 1-1/2IN GRAY

UPC: 704508375058

PVC Coated Expanded Fill Sealing Fitting, Female End, Pipe Size 1-1/2 Inch/41 Metric, Dimensions A 6-1/4 Inch B 3 Inch, Turning Radius 2-5/16 Inch, Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit fitting body

Special Features

PVC Coating Bonded to Exterior

Application

Restricts the Passage of Gases, Vapors and Flames at Atmospheric Pressure and Normal Ambient Temperatures

Specifications

Material

Aluminum

Finish

PVC Coated

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Hub Size

1-1/2 in , 41 mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Support/Tools

Click here