Catalog No. : EYS56-B
Description: COND SEALING FTG M/F HUB 1-1/2IN BL
UPC: 704508374341
PVC Double-Coated Conduit Sealing Fitting, EYS Series for Hazardous Locations, for Sealing in Vertical or Horizontal Position, Male and Female Hub, Hub Size 1-1/2 Inch/41 Metric, Turning Radius 2.00 Inch/50.80 Millimeters, Ductile Iron, Light Blue
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical conduit fitting body |
Special Features |
PVC Coating Bonded to Exterior |
Application |
Restricts the Passage of Gases, Vapors and Flames at Atmospheric Pressure and Normal Ambient Temperatures |
Specifications
Material |
Iron |
Finish |
PVC Coated |
Color |
Light Blue |
Classifications
Brand Name |
Ocal |
Dimensions
Hub Size |
1-1/2 in , 41 mm |