text.skipToContent text.skipToNavigation

Catalog No. : EYS516-G

Description:  COND SEALNG FTG M/F HUB1-1/2IN GRAY

UPC: 704508374327

PVC Double-Coated Conduit Sealing Fitting, EYS Series for Hazardous Locations, for Sealing in Vertical or Horizontal Position, Male and Female Hub, Hub Size 1-1/2 Inch/41 Metric, Ductile Iron, Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit fitting body

Special Features

PVC Coating Bonded to Exterior

Application

Restricts the Passage of Gases, Vapors and Flames at Atmospheric Pressure and Normal Ambient Temperatures

Specifications

Material

Iron

Finish

PVC Coated

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Hub Size

1-1/2 in , 41 mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here