Catalog No. : EYS4-W
Description: COND SEALING FTG FEM HUB 1-1/4IN WH
UPC: 704508374129
PVC Double-Coated Conduit Sealing Fitting, EYS Series for Hazardous Locations, for Sealing in Vertical or Horizontal Position, Female Hub, Hub Size 1-1/4 Inch/35 Metric, Turning Radius 1.81 Inch/45.97 Millimeters, Ductile Iron, White
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical conduit fitting body |
Special Features |
PVC Coating Bonded to Exterior |
Application |
Restricts the Passage of Gases, Vapors and Flames at Atmospheric Pressure and Normal Ambient Temperatures |
Specifications
Material |
Iron |
Finish |
PVC Coated |
Color |
White |
Classifications
Brand Name |
Ocal |
Dimensions
Hub Size |
1-1/4 in , 35 mm |