Catalog No. : EYS21-B
Description: COND SEALNG FTG FEM HUB3/4IN BLUE
UPC: 704508373634
PVC Double-Coated Conduit Sealing Fitting, EYS Series for Hazardous Locations, for Sealing in Vertical or Horizontal Positions, Female Hub, Hub Size 3/4 Inch/21 Metric, Turning Radius 1.25 Inch/31.75 Millimeters, Ductile Iron, Light Blue
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical conduit fitting body |
Special Features |
PVC Coating Bonded to Exterior |
Application |
Restricts the Passage of Gases, Vapors and Flames at Atmospheric Pressure and Normal Ambient Temperatures |
Specifications
Material |
Iron |
Finish |
PVC Coated |
Color |
Light Blue |
Classifications
Brand Name |
Ocal |
Dimensions
Hub Size |
3/4 in , 21 mm |