Catalog No. : EYS116-G
Description: COND SEALING FTG M/F HUB1/2IN GRY
UPC: 704508373481
PVC Double-Coated Conduit Sealing Fitting, EYS Series for Hazardous Locations, for Sealing in Vertical or Horizontal Positions, Male and Female Hub, Hub Size 1/2 Inch/16 Metric, Turning Radius 1.09 Inch/27.69 Millimeters, Ductile Iron, Gray
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- All hubs have a minimum of five full threads, integral bushings to protect conductor insulation from damage, and large access openings for easier packing of sealing material.
- Seals are approved to be used with Crouse Hinds® Sealing Compound and Fiber.
Descriptors
Category |
Electrical conduit fitting body |
Special Features |
PVC Coating Bonded to Exterior |
Application |
Restricts the Passage of Gases, Vapors and Flames at Atmospheric Pressure and Normal Ambient Temperatures |
Specifications
Material |
Iron |
Finish |
PVC Coated |
Color |
Gray |
Classifications
Brand Name |
Ocal |
Dimensions
Hub Size |
1/2 in , 16 mm |