text.skipToContent text.skipToNavigation

Catalog No. : EXUN-2

Description: 

UPC:

3/4 Inch Hazardous Location Internal Hub with Installed Green Ground Screw, Die Cast Aluminum, 5 Outlets with 3 Close Up Plugs, 20.3 Cubic Inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit fitting body

Special Features

Precision Cast and Machined Surfaces Permit Safer Wire Pulling.

Application

Junction for Branch Conduits In Hazardous Locations

Specifications

Material

Aluminum Die Cast

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E35010, CSA

Dimensions

Hub Size

3/4 in

ETIM EC003618 Form part for installation tubes

Model

Other

Material

Metal

Material quality

Aluminium