Catalog No. : EXLB-2
Description:
UPC:
3/4 Inch Conduit Body, Die Cast Aluminum, LB Style, Explosion Proof
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
Precision Cast and Machined Surfaces Permit Safer Wire Pulling. |
|
Application |
Junction for Branch Conduits In Hazardous Locations |
Specifications
|
Material |
Aluminum Die Cast |
|
Finish |
Aluminum lacquer |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E35010, CSA |
Dimensions
|
Hub Size |
3/4 in |
ETIM Classification
ETIM
EC003618 Form part for installation tubes
|
Model |
Bend type LB (Canada) |
|
Material |
Metal |
|
Material quality |
Aluminium |