text.skipToContent text.skipToNavigation

Catalog No. : EXLB-1

Description: 

UPC:

Star Teck Extreme Aluminum, Jacketed Cable Fittings, Hub Size 1-1/4 Inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit fitting body

Special Features

Precision Cast and Machined Surfaces Permit Safer Wire Pulling.

Application

Junction for Branch Conduits In Hazardous Locations

Specifications

Material

Aluminum Die Cast

Finish

Aluminum lacquer

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E35010, CSA

Dimensions

Hub Size

1/2 in

ETIM EC003618 Form part for installation tubes

Model

Bend type LB (Canada)

Material

Metal

Material quality

Aluminium