Catalog No. : EXHZGGN6AUN/2LJ
Description: COMBO 12V SGL RD HAZARDOUS ADNA
UPC: 787321169530
Exit Combination Unit, Housing Colour: grey, Faceplate Colour: grey, Battery Type: nickel-cadmium, Voltage DC: 12V, Battery Wattage (W): 60, 120/347VAC, self-powered, Legend Colour: red, diagnostics, non-audible, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, MR16 LED, 12V-6W, Head Style: shielded, Height of 12.625 inches (1.052 ft, 320.675 mm., 32.068 cm, 0.321 m), Length of 13.75 inches (1.146 ft, 349.25 mm., 34.925 cm, 0.349 m), Width of 3.5 inches (0.292 ft, 88.9 mm., 8.89 cm, 0.089 m), Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.