Catalog No. : EXHZGG-N6AU/2LI
Description: COMBO 12V SGL RD HAZARDOUS
UPC: 782683478160
Exit Combination Unit, Housing Colour: grey, Faceplate Colour: grey, Battery Type: nickel-cadmium, Voltage DC: 12V, Battery Wattage: 60W, 120/347VAC, self-powered, Legend Colour: red, diagnostics, audible, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, MR16 LED, 12V-5W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Suited for areas with the risk flammable gases, vapors or liquids that can create an explosive atmosphere
- Exit sign module illuminated by long-life, energy-efficient AllnGap red LEDs
- Remote load capacity
- Comes standard with auto-diagnostic functions
- NEXUS compatible
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.