text.skipToContent text.skipToNavigation

Catalog No. : EXHZGG-N3UN/2LA

Description:  COMBO 12V SGL RD HAZARDOUS C/W ADNA

UPC: 782683493583

Exit Combination Unit, Housing Colour: grey, Faceplate Colour: grey, Battery Type: nickel-cadmium, Voltage DC: 6V, Battery Wattage: 36W, 120/347VAC, self-powered, Legend Colour: red, diagnostics, non-audible, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, MR16 LED, 6V-4W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Suited for areas with the risk flammable gases, vapors or liquids that can create an explosive atmosphere
  • Exit sign module illuminated by long-life, energy-efficient AllnGap red LEDs
  • Remote load capacity
  • Comes standard with auto-diagnostic functions
  • NEXUS compatible

Descriptors

Category

Emergency Lighting