text.skipToContent text.skipToNavigation

Catalog No. : EXHZGG-H10AU/2LJ

Description:  COMBO 12V SGL RD HAZARDOUS C/W AD

UPC: 782683568168

Exit Combination Unit, Housing Colour: grey, Faceplate Colour: grey, Battery Type: NiMH, Voltage DC: 12V, Battery Wattage: 100W, 120/347VAC, self-powered, Legend Colour: red, diagnostics, audible, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, MR16 LED, 12V-6W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting