text.skipToContent text.skipToNavigation

Catalog No. : EXH400A1304

Description:  FLEXIBLE BRAID

UPC: 75114234924

Tinned Copper, Extra Flexible Braid Connector, EXH Series, 4-Hole Pads with NEMA Standard 9/16 inch (14.3 mm) Holes and 1-3/4 inch (44.4 mm) Spacing Center to Center, 12 inch (304 mm) long, 4 inch (101 mm) wide, 1-1/8 inch (28.6 mm) thick. Pad 4 inch x 4 inch. 40 Braids in Assembly. 36 AWG Individual Strand.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Extra Flexible Links for Heavy Duty Applications.
  • 36 AWG Individual Wire Gauge Size
  • 4 Hole NEMA Pads on Both Sides.

Descriptors

Category

Flexible braid

Special Features

Extra Flexible Braid, 4-Hole NEMA Pad

Application

Suitable wherever it is necessary to take up expansion, severe vibration and/or misalignment when connecting Transformers, Switchgear, Generators or Busbars.

Specifications

Conductor Material

Tin-Plated Copper

Conductor Category

Flexible

Shape Of Conductor

Flat

Classifications

Brand Name

Boreal

Standard

IEEE/ANSI C37.34
IEEE/ANSI C37.34

Dimensions

Cable Width

4 in , 101.6 mm

Cable Length

304 mm

ETIM EC000839 Braid wire

Conductor material

Copper, tinned

Conductor category

Class 6 = very flexible

Shape of conductor

Flat

Cable width approx.

101 mm

Cable width approx.

4 inch

Cable height approx.

304 mm