text.skipToContent text.skipToNavigation

Catalog No. : EXH250A1472

Description:  FLEXIBLE BRAID

UPC: 75114261586

Tinned Copper, Extra Flexible Braid Connector, EXH Series, 4-Hole Pads with NEMA Standard 9/16 inch (14.3 mm) Holes and 1-3/4 inch (44.4 mm) Spacing Center to Center, 18.58 inch (472 mm) long, 3-5/8 inch (92 mm) wide, 5/8 inch (15.9 mm) thick. Pad 3-5/8 inch x 4 inch. 16 Braids in Assembly. 36 AWG Individual Strand.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Extra Flexible Links for Heavy Duty Applications.
  • 36 AWG Individual Wire Gauge Size
  • 4 Hole NEMA Pads on Both Sides.

Descriptors

Category

Flexible braid

Special Features

Extra Flexible Braid, 4-Hole NEMA Pad

Application

Suitable wherever it is necessary to take up expansion, severe vibration and/or misalignment when connecting Transformers, Switchgear, Generators or Busbars.

Specifications

Conductor Material

Tin-Plated Copper

Conductor Category

Flexible

Shape Of Conductor

Flat

Classifications

Brand Name

Boreal

Standard

IEEE/ANSI C37.34
IEEE/ANSI C37.34

Dimensions

Cable Width

3-5/8 in , 92 mm

Cable Length

472 mm

ETIM EC000839 Braid wire

Conductor material

Copper, tinned

Conductor category

Class 6 = very flexible

Shape of conductor

Flat

Cable width approx.

92 mm

Cable width approx.

3.625 inch

Cable height approx.

472 mm