text.skipToContent text.skipToNavigation

Catalog No. : EXB070A1520

Description:  EXTRA-FLEX BRAID 2H NEMA L=520MM

UPC: 75114378123

Tinned Copper, Extra Flexible Braid Connector, EXB Series, 2-Hole Pads with NEMA Standard 9/16 inch (14.3 mm) Holes and 1-3/4 inch (44.4 mm) Spacing Center to Center, 20.47 inch (520 mm) long, 1-1/2 inch (38.1 mm) wide, 1/4 inch (6.3 mm) thick. Pad 3-1/2 inch x 1-1/2 inch. 2 Braids in Assembly. 36 AWG Individual Strand.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Extra Flexible Links for Heavy Duty Applications.
  • 36 AWG Individual Wire Gauge Size
  • 2 Hole NEMA Pads on Both Sides

Descriptors

Category

Flexible braid

Special Features

Extra Flexible Braid, 2-Hole NEMA Pad

Application

Suitable wherever it is necessary to take up expansion, severe vibration and/or misalignment when connecting Transformers, Switchgear, Generators or Busbars.

Specifications

Conductor Material

Tin-Plated Copper

Conductor Category

Very Flexible

Shape Of Conductor

Flat

Classifications

Brand Name

Boreal

Standard

IEEE/ANSI C37.34
IEEE/ANSI C37.34

Dimensions

Cable Width

1-1/2 in

Cable Length

520 mm

ETIM EC000839 Braid wire

Conductor material

Copper, tinned

Conductor category

Class 6 = very flexible

Shape of conductor

Flat

Cable width approx.

38.1 mm

Cable width approx.

1.5 inch

Cable height approx.

520 mm