text.skipToContent text.skipToNavigation

Catalog No. : EXB070A1330

Description:  EX-FLEX BRAID TNCU 700A 2H 330MM

UPC: 75114405409

Tinned Copper, Extra Flexible Braid Connector, EXB Series, 2-Hole Pads with NEMA Standard 9/16 inch (14.3 mm) Holes and 1-3/4 inch (44.4 mm) Spacing Center to Center, 13 inch (330 mm) long, 1-1/2 inch (38.1 mm) wide, 1/4 inch (6.3 mm) thick. Pad 3-1/2 inch x 1-1/2 inch. 2 Braids in Assembly. 36 AWG Individual Strand.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Extra Flexible Links for Heavy Duty Applications.
  • 36 AWG Individual Wire Gauge Size
  • 2 Hole NEMA Pads on Both Sides

Descriptors

Category

Flexible braid

Special Features

2 Hole NEMA Pads

Application

Suitable wherever it is necessary to take up expansion, severe vibration and/or misalignment when connecting Transformers, Switchgear, Generators or Busbars. Extra-Flexible Links for Heavy-Duty Applications.

Specifications

Conductor Material

Tin-Plated Copper

Conductor Category

Flexible

Shape Of Conductor

Flat

Classifications

Brand Name

Boreal

Standard

IEEE / ANSI C37, 34

Dimensions

Cable Width

38.1 mm

Cable Length

330 mm

ETIM EC000839 Braid wire

Conductor material

Copper, tinned

Conductor category

Class 6 = very flexible

Shape of conductor

Flat

Cable width approx.

38.1 mm

Cable width approx.

1.5 inch

Cable height approx.

330 mm

Cable height approx.

13 inch