text.skipToContent text.skipToNavigation

Catalog No. : EXA100A1838

Description:  FLEXIBLE BRAID

UPC: 75114255851

Tinned Copper, Extra Flexible Braid Connector, EXA Series, 1-Hole Pads with NEMA Standard 9/16 inch (14.3 mm) Hole, 33 inch (838 mm) long, 1-9/16 inch (40 mm) wide, 1/2 inch (17.7 mm) thick. Pad 1-9/16 inch x 1-9/16 inch. 6 Braids in Assembly. 36 AWG Individual Strand.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Extra Flexible Links for Heavy Duty Applications.
  • 36 AWG Individual Wire Gauge Size
  • 1 Hole NEMA Pads on Both Sides

Descriptors

Category

Flexible braid

Special Features

Extra Flexible Braid, 1-Hole NEMA Pad

Application

Suitable wherever it is necessary to take up expansion, severe vibration and/or misalignment when connecting Transformers, Switchgear, Generators or Busbars.

Specifications

Conductor Material

Tin-Plated Copper

Conductor Category

Flexible

Shape Of Conductor

Flat

Classifications

Brand Name

Boreal

Standard

IEEE/ANSI C37.34
IEEE/ANSI C37.34

Dimensions

Cable Width

1-9/16 in , 40 mm

Cable Length

72 in

ETIM EC000839 Braid wire

Conductor material

Copper, tinned

Conductor category

Class 6 = very flexible

Shape of conductor

Flat

Cable width approx.

40 mm

Cable width approx.

1.5625 inch

Cable height approx.

828 mm