Catalog No. : EXA050A1610
Description: EXTRA FLEXIBLE CONNECTOR
UPC: 75114213356
- Extra Flexible Links for Heavy Duty Applications.
- 36 AWG Individual Wire Gauge Size
- 1 Hole NEMA Pads on Both Sides
Descriptors
Category |
Flexible braid |
Special Features |
Extra Flexible Braid, 1-Hole NEMA Pad |
Application |
Suitable wherever it is necessary to take up expansion, severe vibration and/or misalignment when connecting Transformers, Switchgear, Generators or Busbars. |
Specifications
Conductor Material |
Tin-Plated Copper |
Conductor Category |
Very Flexible |
Shape Of Conductor |
Flat |
Classifications
Brand Name |
Boreal |
Standard |
IEEE/ANSI C37.34 |
Dimensions
Cable Width |
1-1/2 in , 38.1 mm |
Cable Length |
610 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Conductor material |
Copper, tinned |
Conductor category |
Class 6 = very flexible |
Shape of conductor |
Flat |
Cable width approx. |
38 mm |
Cable width approx. |
1.5 inch |
Cable height approx. |
610 mm |