text.skipToContent text.skipToNavigation

Catalog No. : EX32WDRWAF

Description:  DCST EM LED EDGLT SPD FLAT

UPC: 782683497604

Exit Sign, double face, Housing Colour: factory white, Battery Type: nickel-cadmium, 120/347VAC, Legend Colour: red, Panel Colour: white, Arrows/Chevron Direction: left or right, Trim Option: flat, recessed mount, self-powered, diagnostic, non audible, Battery Run Time (Minimum): 90 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Modular design for universal-mounting
  • Component-free back-box ready to pre-install
  • LED strip module can be rotated in the unit for either wall or ceiling mount
  • U-shaped clear acrylic panel with laser-etched contour for legend letters
  • Long-life LED light source, red LEDs of AllnGaP technology

Descriptors

Category

Emergency Lighting