text.skipToContent text.skipToNavigation

Catalog No. : EX32WDRMAF

Description:  DCST EM LED EDGLT SPD FLAT

UPC: 787321169325

Exit Sign, double face, Housing Colour: factory white, Battery Type: nickel-cadmium, 120/347VAC, Legend Colour: red, Panel Colour: mirror, Arrows/Chevron Direction: left or right, Trim Option: flat, recessed mount, self-powered, diagnostic, non audible, Height of 7.5 inches (0.625 ft, 190.5 mm., 19.05 cm, 0.191 m), Length of 13 inches (1.083 ft, 330.2 mm., 33.02 cm, 0.33 m), Battery Run Time (Minimum): 90 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting