Catalog No. : EX32BDRWAA
Description: D.CST EM LED EDGLT SPWRD-DIAG
UPC: 782683499998
Exit Sign, double face, Housing Colour: black, Battery Type: nickel-cadmium, 120/347VAC, Legend Colour: red, Panel Colour: white, Arrows/Chevron Direction: left or right, Trim Option: angular, universal mount, self-powered, diagnostic, non audible, Battery Run Time (Minimum): 90 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Modular design for universal-mounting
- Component-free back-box ready to pre-install
- LED strip module can be rotated in the unit for either wall or ceiling mount
- U-shaped clear acrylic panel with laser-etched contour for legend letters
- Long-life LED light source, red LEDs of AllnGaP technology
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.