Catalog No. : EX32BAURMDAF
Description: DIE CAST AC/DC EDGLT FLAT UNIV
UPC: 782683571991
Exit Sign, double face, Housing Colour: brushed aluminum, 120 to 347VAC, Voltage DC: 6 to 24V, Legend Colour: red, Panel Colour: mirror, Arrows/Chevron Direction: left and right, Trim Option: flat, recessed mount, no diagnostic
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.